The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

E-direct

E-direct complements our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct

The smallest transmitter for Memosens sensors

Liquiline Compact CM82 is suitable for pH, ORP, conductivity, oxygen and chlorine sensors

Do you have measuring points where installation space is restricted? Do you require a high degree of measured value availability for your production process? If so, then we have the perfect transmitter for you: the Liquiline Compact CM82. Its housing is so slender, that it fits, together with the sensor, into almost every assembly. Although it is so small, it is packed full of the latest transmitter technology and can be operated via Bluetooth from any iOS or Android device.

Bluetooth security on the highest level

Download the free SmartBlue app from the Google Play Store or the Apple App Store. Using the app, you can see all the measuring points within the Bluetooth range of your tablet and smartphone. Configuration and diagnosis can also be performed conveniently using the SmartBlue app. Incidentally, the Bluetooth connection is uniquely secure against unauthorized access by third parties, as confirmed by the German Fraunhofer Institute for Applied and Integrated Security (AISEC).

Make use of the Memosens benefits

The Liquiline Compact CM82 is compatible with all the transmitters, analyzers and samplers from the Liquiline platform. This means that you can use sensors of the same type at all measuring points: all pH, ORP, conductivity and oxygen sensors with the blue Memosens plug-in head can be connected. This allows you to make use of the numerous benefits that Memosens technology has to offer, including 100% reliable data transmission and true plug and play with pre-calibrated sensors.

Ideal, if installation space is restricted

As a loop-powered two-wire device, the CM82 can be connected directly to a programmable logic controller (PLC), which also serves as the power supply, thus eliminating the need for a power cable. A cable for the sensor connection is also not necessary, since the sensor is plugged directly into the transmitter. As a result, you have a measuring point whose space requirement could hardly be lower and where the wiring effort is minimal.

The configuration of your measuring point is always retained

If you parameterize a CM82 measuring point, all settings are saved in the device. In the case of a sensor exchange, the transmitter - and thus the measuring point configuration - always stays on-site. A new parameterization is not necessary. In addition, the CM82 reads all sensor and calibration data stored in the head of a Memosens sensor. As a result, the sensor is automatically detected within seconds and your measurement is immediately ready for use after a sensor change.

  • The Liquiline Compact CM82 – the smallest transmitter for Memosens sensors ©Endress+Hauser

    The Liquiline Compact CM82 – the smallest transmitter for Memosens sensors.

  • Configuration and diagnosis can be performed conveniently from your tablet or smartphone. ©Endress+Hauser

    Using the SmartBlue app, you can see at a glance all CM82 devices within the Bluetooth range of your tablet or smartphone. Configuration and diagnosis can also be performed conveniently using the app.

Success stories

Contact

Endress+Hauser GmbH
Lehnergasse 4 1230 Wien , Austria
Tel.: +43 (0)1 880 56 0
Fax: +43 (0)1 880 56 335
Send email www.at.endress.com

News

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close