This product is not available in this region.
Please contact your Endress+Hauser sales partner for any further questions.
Field of application
Flowfit COA30 is an efficient tool for calibrating your oxygen sensors. The sensors can be quickly and easily installed in the flow cell and calibrated using test gases – precisely tailored to your specific measurement requirements. Flowfit COA30 is lightweight and portable, making it ready for immediate use anywhere. By using it to calibrate oxygen sensors, you increase the reliability of your measurement point and ensure smooth processes.
Flowfit COA30 is used in various industries and applications where precise and efficient calibration of oxygen sensors is required, such as:
Power & Energy:
- Water and steam cycles
Life Sciences:
- Fermentation processes
Food & Beverage:
- Preparation
- Filling
- Storage
Chemical:
- Inertization
Benefits
Precise calibration of your oxygen sensors with test gases: Flowfit COA30 enables precise calibration of your oxygen sensors, perfectly tailored to the requirements of the respective measuring point.
Easy calibration of oxygen sensors: Install the sensor in the flow cell, connect it to the transmitter, attach the appropriate test gas, calibrate – done.
Time savings in zero point calibration: Compared to traditional calibration methods with sodium sulfite or zero-point gel, Flowfit COA30 offers significantly faster calibration.
No sensor cleaning required: After calibration with Flowfit COA30, there are no residues on the sensor. Since calibration is done with test gases (e.g., nitrogen), no subsequent cleaning is necessary.
Compatible with various sensor sizes: Flowfit COA30 is suitable for 12 mm oxygen sensors with a length of 120 mm to 360 mm and a PG13.5 thread, covering a wide range of applications.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Flowfit COA30
Flow cell for calibrating oxygen sensors with a length of 120 to 420 mm and a diameter of 12 mm
EN 09/01/2026Language:
English
Version:
09/01/2026
File size:
1.2 MB
File name:
TI01876CEN_0125-00.pdf
-
-
-
Technical Information (TI)
TI Flowfit COA30
Flow cell for calibrating oxygen sensors with a length of 120 to 360 mm and a diameter of 12 mm
EN 23/05/2025Language:
English
Version:
23/05/2025
File size:
1 MB
File name:
TI01824CEN_0125-00.pdf
-
-
-
Operating Instruction (BA)
BA Flowfit COA30
Flow cell for calibrating oxygen sensors with a length of 120 to 360 mm and a diameter of 12 mm
EN 23/05/2025Language:
English
Version:
23/05/2025
File size:
1.7 MB
File name:
BA02485CEN_0125-00.pdf
-
-
-
Operating Instruction (BA)
BA Flowfit COA30
Flow cell for calibrating oxygen sensors with a length of 120 to 420 mm and a diameter of 12 mm
EN 14/01/202604/12/2025Language:
English
Version:
14/01/2026
File size:
1.9 MB
File name:
BA02583CEN_0226-00.pdf
-
-
-
Installation Instructions (EA)
EA Flowfit COA30
For the maintenance of the COA30 assembly
EN 05/06/2025Language:
English
Version:
05/06/2025
File size:
589.7 KB
File name:
EA01607CEN_0125-00.pdf
-
-
-
Installation Instructions (EA)
EA Flowfit COA30
For replacing the seal of the COA30
EN 06/06/2025Language:
English
Version:
06/06/2025
File size:
721.8 KB
File name:
EA01608CEN_0125-00.pdf
-
-
-
Manufacturer Declaration
Product family: Flowfit
Product root: COA30-
Declaration number: HE_02055_01.25
Manufacturer specification: PEDEN 22/04/2025Language:
English
Version:
22/04/2025
File size:
264.6 KB
File name:
HE_02055_01.25 COA30_11_DGRL_.pdf
-
-
-
Manufacturer Declaration
Product family: Flowfit
Product root: COA30-
Declaration number: HE_02166_01.25
Manufacturer specification: RoHSLanguage:
German
Version:
23/06/2025
File size:
262.6 KB
File name:
HE_02166_01.25_COA30.pdf
-
-
-
Manufacturer Declaration
Product family: Flowfit
Product root: COA30-
Declaration number: HE_02066_01.25
Manufacturer specification: PEDEN 22/04/2025Language:
English
Version:
22/04/2025
File size:
265.5 KB
File name:
HE_02066_01.25 COA30_12_DGRL_.pdf
-
-
-
Components sheet
CS for Flowfit COA30
Components Sheet for COA30-*CA* Hose Connection
Language:
English
Version:
12/09/2025
File size:
183.3 KB
File name:
Components_Sheet_71685366_COA30-CA_Hose_Connection_COA30.pdf
-