FZZ61
Loading price
Prices temporarily unavailable
Price after login
Price on request
activating price
price: provide information
- F
- L
- E
- X
Self-adhesive Sensor, capacitive
Only in combination with transmitter
Liquicap FTZ61.
No order of singles pieces possible.
Only available as a package of 5 pcs.
or multiples (10, 15, 20…).
-
Measuring principle
Capacitive Liquid
-
Characteristic / Application
Single-use self-adhesive capacitive sensor
-
Specialities
Can be combined with transmitter FTZ61
-
Process pressure / max. overpressure limit
no limitations
-
Min. density of medium
no limitations
-
Min. conductivity of medium
depending on sensor and DC value of medium
-
Main wetted parts
no wetted parts (non-invasiv/non-intrusive)
-
Sensor length
58mm
-
Certificates / Approvals
CE
-
Components
Transmitter: FTZ61
-
Application limits
Observe min. medium conductivity and DC value
Choose from our suggested options
Sales price
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
Loading price
Prices temporarily unavailable
Price after login
Price on request
activating price
price: provide information
- CAD drawings CAD drawings
Available once configuration is complete
Service not available
- CAD drawings
CAD drawings are only available on our desktop experience
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Please use the individual configurator to continue
or
Individual configuration
Continue your selection from all possible options