

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Level instrument, continuous.
Measuring: capacitive / hydrostatic.
Input 1: 2-wire PFM continuous.
Input 2: PFM Limit control
Output: 0/4-20mA + 1 alarm relay.
:: Calibration without 100% Level
:: Automatic calibration adaption
:: LC-display + push button
:: Volume calculation / Linearization
-
-
Technical Information (TI)
PROLEVEL FMC 661 Technical Information
Single-channel transmitter for field mounting For capacitive or hydrostatic probe Limit switch input and calibration compensation System integration via Rackbus RS-485 interface
EN 01/12/1996Language:
English
Version:
01/12/1996
File size:
743.4 KB
File name:
TI232FEN.PDF
-
-
-
Operating Instruction (BA)
PROLEVEL FMC 661 Operating Instructions
Single-channel transmitter for field mounting For capacitive or hydrostatic probe Limit switch input and calibration compensation System integration via RackbusRS-485 interface
EN 01/07/1998Language:
English
Version:
01/07/1998
File size:
1022.4 KB
File name:
BA142FEN.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Prolevel FMC661, FMC662, FMB662
II (1) GD [EEx ia] IIC PTB 99 ATEX 2090 (ATEX)
EN 01/07/1999Language:
English
Version:
01/07/1999
File size:
184 KB
File name:
XA036FA3.PDF
-