Transmitter liquid analysis Multiparameter. Worldwide approvals, hazardous areas. Navigator+softkeys; graphical display Plug&play; data logger; alarm LED. Easy to use, simple to maintain: :: Use for precalibrated sensors :: Modular concept :: Functionality easily changeable for device model 1 under CM42B_480: generally with extended software only
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Application
Chemical processes, pharmaceuticals industry, food and beverage technology, applications in hazardous areas
Characteristic
Liquiline CM42B is a modular two-wire transmitter for all areas of process engineering
Measuring principle
Memosens und analog Parameter; DIN-rail device Memosens only
Design
Depending on the ordered version, Liquiline CM42B has one or two analog current outputs or it can be connected to fieldbus with HART protocol
Material
Plastic or stainless steel housing with EPDM sealings or DIN-rail housing for cabinet installations with separate display
Dimension
Plastic/stainless steel housing: 148 x 155 x 152 mm; 5.83 x 6.10 x 6.00 inches DIN-rail housing: 139.5 x 163.7 x 75.1 mm; 5.49 x 6.44 x 2.96 inches"
Temperature sensor
Applicable sensors Pt100, Pt1000, NTC 30K
Ex certification
ATEX, IECEx, C/US, CHN-Ex
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Application
Chemical processes, pharmaceuticals industry, food and beverage technology, applications in hazardous areas
Characteristic
Liquiline CM42B is a modular two-wire transmitter for all areas of process engineering
Measuring principle
Memosens und analog Parameter; DIN-rail device Memosens only
Design
Depending on the ordered version, Liquiline CM42B has one or two analog current outputs or it can be connected to fieldbus with HART protocol
Material
Plastic or stainless steel housing with EPDM sealings or DIN-rail housing for cabinet installations with separate display
Dimension
Plastic/stainless steel housing: 148 x 155 x 152 mm; 5.83 x 6.10 x 6.00 inches DIN-rail housing: 139.5 x 163.7 x 75.1 mm; 5.49 x 6.44 x 2.96 inches
Temperature sensor
Applicable sensors Pt100, Pt1000, NTC 30K
Ex certification
ATEX, IECEx, C/US, CHN-Ex
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Application
Chemical processes, pharmaceuticals industry, food and beverage technology, applications in hazardous areas
Characteristic
Liquiline CM42B is a modular two-wire transmitter for all areas of process engineering
Measuring principle
Memosens und analog Parameter; DIN-rail device Memosens only
Design
Depending on the ordered version, Liquiline CM42B has one or two analog current outputs or it can be connected to fieldbus with HART protocol
Material
Plastic or stainless steel housing with EPDM sealings or DIN-rail housing for cabinet installations with separate display
Dimension
Plastic/stainless steel housing: 148 x 155 x 152 mm; 5.83 x 6.10 x 6.00 inches DIN-rail housing: 139.5 x 163.7 x 75.1 mm; 5.49 x 6.44 x 2.96 inches
Temperature sensor
Applicable sensors Pt100, Pt1000, NTC 30K
Ex certification
ATEX, IECEx, C/US, CHN-Ex
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Measuring principle
Amperometric oxygen measurement
Application
Chemical processes, pharmaceuticals industry, food and beverage technology, applications in hazardous areas
Characteristic
Liquiline CM42B is a modular two-wire transmitter for all areas of process engineering
Measuring principle
Memosens und analog Parameter; DIN-rail device Memosens only
Design
Depending on the ordered version, Liquiline CM42B has one or two analog current outputs or it can be connected to fieldbus with HART protocol
Material
Plastic or stainless steel housing with EPDM sealings or DIN-rail housing for cabinet installations with separate display
Dimension
Plastic/stainless steel housing: 148 x 155 x 152 mm; 5.83 x 6.10 x 6.00 inches DIN-rail housing: 139.5 x 163.7 x 75.1 mm; 5.49 x 6.44 x 2.96 inches
Temperature sensor
Applicable sensors Pt100, Pt1000, NTC 30K
Ex certification
ATEX, IECEx, C/US, CHN-Ex
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Most downloaded
TI Liquiline CM42B
English version - 02/2025
Two-wire transmitter
Field device and device for DIN rail mounting
EN
DE ES FR IT JA PL PT RU ZH
25/02/2025
Language:
English
Version:
25/02/2025
File size:
4.8 MB
File name:
TI01817CEN_0125-00.pdf
BA Liquiline CM42B
English version - 02/2025
Two-wire transmitter
Field device
EN
DE ES FR IT JA PT RU ZH
24/02/2025
Language:
English
Version:
24/02/2025
File size:
4 MB
File name:
BA02380CEN_0125-00.pdf
49 documents
Two-wire transmitter Field device and device for DIN rail mounting
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
25/02/2025
Language:
English
Version:
25/02/2025
File size:
4.8 MB
File name:
TI01817CEN_0125-00.pdf
Two-wire transmitter Device for DIN rail mounting
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
24/02/2025
Language:
English
Version:
24/02/2025
File size:
3.8 MB
File name:
BA02381CEN_0125-00.pdf
Two-wire transmitter Field device
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
24/02/2025
Language:
English
Version:
24/02/2025
File size:
4 MB
File name:
BA02380CEN_0125-00.pdf
Двухпроводной измерительный преобразователь Прибор для монтажа на DIN-рейку
EN
Bulgarian Czech German Greek Spanish French Hungarian Indonesian Japanese Korean Lithuanian Latvian Dutch Polish Portuguese Russian Slovak Slovenian Thai Turkish Chinese
21/01/2025
Language:
Russian
Version:
21/01/2025
File size:
3.5 MB
File name:
KA01731CRU_0124-00.pdf
Two-wire transmitter Field device
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
21/01/2025
Language:
English
Version:
21/01/2025
File size:
3.8 MB
File name:
KA01730CEN_0124-00.pdf
Kit Mastbefestigung
Post mounting kit 71096920
Installation Instructions
Kit Mastbefestigung
EN
German
28/02/2017
11/06/2014
31/12/2011
Language:
English
Version:
28/02/2017
File size:
659.1 KB
File name:
EA00010CA2_0317.pdf
EA Spare parts kits for Liquiline CM42B
Electronic and mechanical components
EN
German Japanese
18/03/2025
Language:
English
Version:
18/03/2025
File size:
4.4 MB
File name:
EA01516CEN_0125-00.pdf
Two-wire transmitter KOR Ex ia IIC T6/T4 Ga
Language:
English
Version:
20/01/2026
File size:
692.5 KB
File name:
XA03650CEN_0125-00.pdf
Two-wire transmitter CHN Ex ia IIC T6/T4 Ga
Language:
English
Version:
23/07/2025
File size:
550.5 KB
File name:
XA03619CEN_0125-00.pdf
Two-wire transmitter ATEX: II 1G Ex ia IIC T6/T4 Ga IECEx: Ex ia IIC T6/T4 Ga
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
03/06/2025
Language:
English
Version:
03/06/2025
File size:
773.5 KB
File name:
XA03507CEN_0125-00.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CM42B Cable management module
Kit CM42B Base module VICO1
Kit CM42B Input analog CD cont. VSLC1
Kit CM42B Input analog CD ind. VSLI1
Kit CM42B Input analog pH/ORP VSPH1
Kit CM42B Cover + Display
IEC61406 Stainl.steel TAG
IEC61406 Stainl.steel+NFC TAG
IEC61406 Stainl.steel, stainl.steel TAG
IEC61406 Stainl.steel+NFC, stainl.steel
Pipe mounting kit CM442/CM444/CM448
Weather protection cover CYY101
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all