
Specs at a glance
-
Measuring range
Measured values:
Viscosity: 0 to 20 mPa s
Density: 0.95 to 1.15 g/cm³
Temperature: -5°C to 35°C (+23°F to +95°F)
Sound velocity: 1200 to 1800 m/s
Calculated values:
Extract: up to 32° Plato
Alcohol: up to 12 %mass -
Process temperature
-10°C…+110°C
(-14°F...+230°F) -
Process pressure
Vacuum...16 bar
(Vacuum...232,1 psi) -
Measuring method
Continuous measurement of density, viscosity, ultrasonic velocity, temperature and all fermentation parameters in beer
Field of application
The Fermentation Monitor QWX43 is installed directly in the fermentation tank and measures density, temperature, and acoustic velocity. Additionally, the QWX43 calculates all relevant fermentation parameters, such as degree of fermentation, residual extract, and alcohol content, the sugars of the wort or the fermentation rate.
All measured values can be integrated directly to the control system. The multi-sensor system provides precise and repeatable measurements in real time and data can be processed in Netilion, Endress+Hauser's IIoT ecosystem. Thanks to Endress+Hauser's Netilion app, users can track their fermentation processes via any internet enabled device. The fermentation process can be monitored at any time and from anywhere.
Benefits
No on-site presence required
Precise and repeatable measurements replace spindling and laboratory analysis
Minute-by-minute update of the crucial process parameters, the results can be retrieved at any time and from anywhere
Data-driven process improvements through comparison of values from past batches and automatic notifications
Automatic creation, saving and downloading of batches and values
Hygienic design enables tank-integrated cleaning
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Case Study (CS)
Arbeitsersparnis mit dem QWX43
German version - 06/2024
Bräu z’Loh setzt auf kontinuierliche Online-Gärüberwachung
Language:
German
Version:
25/06/2024
File size:
1022.6 KB
File name:
CS_Braeu zLoh_web.pdf
-
-
-
Special Documentation (SD)
SD Fermentation Monitor QWX43
English version - 08/2024
Start-Up Guide
EN 23/08/202415/03/202401/12/202315/05/202330/06/2022Language:
English
Version:
23/08/2024
File size:
1 MB
File name:
SD02875FEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI Fermentation Monitor QWX43
Continuous monitoring of key parameters such as alcohol content, extract content and original gravity in beer
EN 30/04/202515/07/202401/03/202322/11/2021Language:
English
Version:
30/04/2025
File size:
1.1 MB
File name:
TI01628FEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA Fermentation Monitor QWX43
Continuous monitoring of key parameters such as alcohol content, extract
content and original gravity in beerEN 01/11/202430/06/202322/11/2021Language:
English
Version:
01/11/2024
File size:
2.5 MB
File name:
BA02162FEN_0324-00.pdf
-
-
-
Special Documentation (SD)
SD Weather protection cover for single compartment housing
Accessories
EN 06/07/202307/09/202230/11/202028/06/2019Language:
English
Version:
06/07/2023
File size:
427.6 KB
File name:
SD02423FEN_0423-00.pdf
-
-
-
Special Documentation (SD)
SD Hygiene certificates
Level and pressure measuring devices
EN 07/05/202427/09/202315/12/202129/01/202105/06/2020Language:
English
Version:
07/05/2024
File size:
564.2 KB
File name:
SD02503FEN_0624-00.pdf
-
-
-
Special Documentation (SD)
SD Fermentation Monitor QWX43
Start-Up Guide
EN 23/08/202415/03/202401/12/202315/05/202330/06/2022Language:
English
Version:
23/08/2024
File size:
1 MB
File name:
SD02875FEN_0624-00.pdf
-
-
-
PU (Publication)
So wird der Gärkeller automatisiert Der Fermentation Monitor QWX43
So wird der Gärkeller automatisiert
Der Fermentation Monitor QWX43Language:
German
Version:
22/02/2024
File size:
963.5 KB
File name:
PU01551F00DE0123.pdf
-
-
-
PU (Publication)
All key fermentation parameters
All key fermentation parameters
The Fermentation Monitor QWX43Language:
English
Version:
22/02/2024
File size:
965.6 KB
File name:
PU01551F00EN0123.pdf
-
-
-
Case Study (CS)
Case study - Reduce time at the brewery with the QWX43
Bräu z'Loh relies on continuous online fermentation monitoring
Language:
English
Version:
10/06/2025
File size:
4.5 MB
File name:
CS01880F00EN0125.pdf
-
-
-
Case Study (CS)
Arbeitsersparnis mit dem QWX43
Bräu z’Loh setzt auf kontinuierliche Online-Gärüberwachung
Language:
German
Version:
25/06/2024
File size:
1022.6 KB
File name:
CS_Braeu zLoh_web.pdf
-
-
-
Case Study (CS)
Casestudie over de fermentatiemonitor QWX43
De ervaringen van de Gooische Bierbrouwerij met de
fermentatiemonitor QWX43Language:
Dutch
Version:
04/07/2025
File size:
2 MB
File name:
Casestudy_Gooische_Brouwerij.pdf
-