Modular raw gas analyzer in system rack for monitoring of up to 6 measuring components (add. Oxygen) in unpurified raw gas
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
PGK
English version - 04/2025
Gas Cell
Language:
English
Version:
01/04/2025
File size:
959 KB
File name:
8030445_AE00_OI_PGK_en_V2-2_2025-04_EHS.pdf
12 documents
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN
German Italian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
EN
Danish German Estonian French Italian Dutch Norwegian Portuguese Russian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
EN
German French Russian
01/04/2025
Language:
English
Version:
01/04/2025
File size:
959 KB
File name:
8030445_AE00_OI_PGK_en_V2-2_2025-04_EHS.pdf
Gas Cell for Use in Potentially Explosive Atmospheres
EN
German French Chinese
01/04/2025
Language:
English
Version:
01/04/2025
File size:
1015.1 KB
File name:
8030441_AE00_OI_PGK_Ex_en_V2-5_2025-04_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Additional Information for Extractive Gas Analyzers (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
11.1 MB
File name:
CP01596CJA_0125_Emission Monitoring Solutions.pdf
Emission Monitoring Solutions – broad instrument portfolio and
longstanding experience
An overview brochure about emission monitoring, their measuring principles and technologies, global requirements and services, a selection guide and the measuring devices at a glance
Language:
English
Version:
01/01/2025
File size:
9.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
Shelter Solutions – space and protection for measurement and
analysis technology
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres
Language:
English
Version:
01/01/2025
File size:
4.9 MB
File name:
8030010_IN_Shelter_Solutions_en_V1-0_2025.01_EHS.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
TOOL FOR THE PUMP 10,5 L/MIN.
MAINT. KIT F. GAS SAMPL. FILTER -V4A/AU
MAINT. KIT F. GAS SAMPL. FILTER-GLASSF.
WEARPART SET FOR PUMP 18,5L
WEARPART SET PUMP 18,5L HJ
PRESSURE TRANSMITTER UNIT F.ABS.PRESSURE
AIR DEFLECTOR W.GROUNDING COMPLETE
MALE CONNEC. 90DEG 3/8" NPT1/4" SS
MALE CONNEC. 90DEG 6MM NPT1/4" SS
TUBE,INSULAT.- 22,010 BR SILIC.
INSUL.JACKET F. PUMP HEAD 1/3F D9480
PRESSUREDISC F. PUMP NO24.11
CON-ROD EXTENSION FPR NO24.11
CON-ROD PLATE FOR NO24.11
FILTER ELEM. ACTIVE COIL DF-A0035
HEAD COVER FOR PUMP 18,5L/MIN 1IN
HEAD COVER FOR PUMP 18,5L/MIN 3IN
RELAIS,SEMIC. 4- 32VDC IL= 30A 240V
PUMP ,MEM. 18.5L/MIN 115/230V HEA. A.DSP
HEAT.CARTRIDGE 115V 125W 1060 A.DSP
SOLENO.VALVE D 1.2 5B0 UC 24V 2/2NC
PUMP ,MEM. 18.5L/MIN 115/230V 3IN A.DSP
KIT 32X5 QUARTZ-F./VITON GAS CUV.-ED
KIT 32X5 BAF2-F. /VITON GAS CUV.-ED
KIT 32X5 CAF2-F. /VITON GAS CUV.-ED
KIT 32X5 QUARZ-F./ISOLAST GAS CUV.-ED
KIT 32X5 BAF2-F. /ISOLAST GAS CUV.-ED
KIT 32X5 CAF2-F. /ISOLAST GAS CUV.-ED
KIT WINDOW BAF2 323 VITON/PTFE
KIT WINDOW CAF2 323 VITON/PTFE
KIT WINDOW BAF2 323 KALREZ/PTFE
KIT WINDOW QUARZ 323 VITON
GRIP COMPLETE FOR GAS SAMPLING FILTER
GLASFIBER FILTER COMPLETE
MAINTENANCE KIT SAMPLING GAS FILTER
STEPPING MOTOR FILTER WHEEL
CABLE W.TEMPERATURE SENSOR 0,170M
RECEIVER MODUL IR /KCL-LENS
SP-SET EB-LOCK-IN AMPLIFIER
KIT 32X5 QUARZ-F./KALREZ GAS CUV.-ED
KIT 32X5 BAF2-F. /KALREZ GAS CUV.-ED
KIT 32X5 CAF2-F. /KALREZ GAS CUV.-ED
WARTUNGSSATZ FILTER AGK 15UM
E-SET GAS SENSOR OXYGEN MS27 VITON
E-SET GAS SENSOR OXYGEN MS27 KALREZ
E-SET TEMP.CONTROLLER 1 90-264V PROG.
KIT 32X5 QUARZ-WINDOW/KZ 6375 GASCELL-ED
KIT 32X5 BAF2-WINDOW /KZ 6375 GASCELL-ED
KIT 32X5 CAF2-WINDOW /KZ 6375 GASCELL-ED
KIT WINDOW CAF2 323 KALREZ/PTFE
KIT WINDOW QUARTZ 323 KALREZ/PTFE
MAINTEN. KIT FILTER AGK HT 15UM
SP-SET FILTER ELEMENT F.INSTRUMENT AIR
SP-SET EXCHANGE PCPA-MODUL,LINUX CPU
E-SET TEMP.CONTROLLER 2 90-264V PROG.
E-SET TEMP.CONTROLLER 2 24V PROG.
E-SET TEMP.CONTROLLER 3 90-264V PROG.
SP-SET WINDOW BAF2 VARIOFLANSCH COMPL.
E-SET EXCH. PCBA-MODULE,LINUX CPU CPROG
SEALING RING FOR WINDOW BAF2 AN 6M
PRESSURE SPRING DM=20, D=2.0
PRESSURE SPRING DM=26.9, D=1.4
FILTERGEHAEUSE G1/4A G3/8I
EINSCHRAUBVERSCHR.GERADE 6MM G3/8 SS MOD
O-RING 24.99 3.53 FKM70/HITEC
O-RING 24.99 3.53 FFKM90/ISOLAST J9509
BULKHEAD FITT.STRAIG 1/4"
ADAPTER STRAIG NPT1/8"A NPT1/8"I SS
FEMA.CONNEC. 90DEG 1/4" NPT1/4" SS
FEMA.CONNEC. 90DEG 3/8" NPT1/4" SS
FEMA.CONNEC. 90DEG 6MM NPT1/4" SS
MALE CONNEC. 45DEG 6MM NPT1/4" SS
MALE CONNEC. 90DEG 1/4" NPT1/4" SS
MALE CONNEC. 90DEG 8MM NPT1/4" SS
MALE CONNEC.STRAIGHT 1/8" NPT1/8" SS
MALE CONNEC.STRAIGHT 10MM NPT1/4" SS
MALE CONNEC.STRAIGHT 12MM NPT1/4" SS
MALE CONNEC.STRAIGHT 8MM NPT1/4" SS
O-RING 10.77 2.62 FFKM75 SH.A
O-RING 23.0 2.5 FKM70/HITEC
O-RING 26.64 2.62 FFKM75 SH.A
O-RING 26.64 2.62 FKM 75 SH.A BK
O-RING 30 2 N-FPM70/VITON
O-RING 52 2.5 N-FPM75/VITON
O-RING 80 3 N-FPM75/VITON
BULKHEAD FITT.STRAIG DN6/8 DN6/8 AL
BULKHEAD FITT.STRAIG 8MM 8MM SS
LOCK WASHER 12 -X12CRNI17-7 BK
RETAINING RING 72 2,5 -X12CRNI17-7
O-RING 24.99 3.53 N-FFKM75/KALREZ4079
O-RING 15.60 1.78 FKM 70 VITON
O-RING 15.60 1.78 N-FFKM 75/KALREZ4079
MAINTEN. SET OFP 0005 SUPERPLUS
MALE CONNEC. 90DEG 1/8" NPT1/8" SS
MALE CONNEC.STRAIGHT 1/8" G1/8"RS SS
HEATCART.GIRL. 3-HP 115V 150W 1040A.DSP
HEAT.CARTRIDGE 115V 200W 10130 A.DSP
POWERSUPPLY AC85-264V DC24V/4A
LINEFILTER,PLUG AC230V 10A FLAT CONNEC.
MAG.VALV.2/2A 24V/50/60 6BAR G1/8 3D0 MS
VENTILATOR,FILTER 230V 230CBM/H RAL7035
VENTILATOR,FILTER 115V 230CBM/H RAL7035
SWITCH,THERMO 245 +- 4DEG. 1NC LIM.
DESICCANT,CARTRIDGE FOR GM30 OR GM31
SEAL. DISK D52.5/24 S3 TOP-CHEM
ADAPTER STRAIG NPT1/4"A NPT1/4"I SS
MALE CONNEC.STRAIGHT 6MM NPT1/4" SS
FILTER SET PROBE 2UM DM35 NPT1/4" 1.4539
FILTER SET PROBE 10UM DM35 NPT1/4"1.4539
HEAT.CARTRIDGE 230V 500W 1080 A.DSP
HEATING,SR B 0,8M 115V/450W PT100 A.DSP
HEATING,SR B 0,8M 230V/450W PT100 A.DSP
HEATING,SR B 1,0M 115V/450W PT100 A.DSP
HEATING,SR B 1,0M 230V/450W PT100 A.DSP
HEATING,SR B 2,0M 115V/450W PT100 A.DSP
HEATING,SR B 2,0M 230V/450W PT100 A.DSP
SWITCH,THERMO 235 +- 8GRAD 1NC A.DSP
RESISTOR-THERMOM.PT100 L=55MM TE-TEN.LSP
MAG.VALV.3/2D 24V/50/60 6BAR G1/8 2D0 MS
HEATING,SR B 0,5M 230V/350W PT100 A.DSP
HEATING,SR B 0,5M 115V/350W PT100 A.DSP
SWITCH,THERMO 235 +- 8GRAD 1NC LIM.
CHECK VALVE NPT1/4" 25PSI FPM SS
SP-SET EK-MODUL,LINUX CPU
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all