Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: CE10

CE10

CE10
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

pipe system for wall mounting with
integrated measuring sensors for
parameters in liquids without
abrasive contents.
Respective transmitters can be
mounted in CE11 or ASP-Station 2000
WxHxD:800x1300x700mm,Weight: approx.20kg
Flow rate: 0,5...1,5 m3/h
Hose connections:ID 19mm (inflow hose)
ID 25mm (drain hose)