Benefits
- Efficient workflow: Sustainable process optimisation that minimises losses due to unusable batches
- On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory
- Clever process detective: Discover the problem areas of your process
- Easier consistent: Maintaining brand image and customer satisfaction
- Detect spoilage bacteria groups & resistance genes – simple, fast, on-site!
Product details
Quality parameters
- Lactobacillus group for breweries (L. brevis, L. lindneri, L. backii, L. rossiae, L. acetotolerans)
- Pediococcus group for breweries (P. damnosus)
- Megasphaera group
- Pectinatus group
- horA & horC gene
Sample types
- Swab samples
- Water samples
- Beer samples (including dark beer)
- Samples of non-alcoholic beer and shandy
- Enrichment samples
- Colonies from culture plate
Analysis
- Qualitative ("detected"/"not detected")
- Level ("low", "medium", "high")
Functionality
The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!
It contains the following components:
Sample preparation (10x)
- Simple handling steps with minimal effort
- Fast sampling
- Enables analysis of many different sample types
- All necessary materials are included
Detection Module (10x)
- Microfluidic cartridge for fully automated DNA extraction and qPCR
- Operated in our Device BAB00
In addition to packaging as a Kit, we also offer the option of ordering the Detection Modules and individual workflow specific items for sample preparation in packs of 10 (see Ordering options).
Ordering options
Kit
- Kit for 10 reactions: BKB00-B03A2, replaces BKB00-B03A1
Individual orders
- 10x Detection Module: BDB00-B03A2
- 10x material for workflow with swab (colonies, swabs, enrichment): BPB00-E00A1
- 10x material for workflow for liquids (excluding dark beers and shandies): BPB00-D00A1
- Additional module for dark beers and shandies: BCB00-B00A4
FAQ
More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.
How to order the Kit Screen v2?
In Germany, please use the contact form to request an non-binding offer.
In Austria and Switzerland, please order from your local store (AT/CH).