-
Seminar
iTHERM CompactLine TM311
Pt100 compact thermometer, with optional integrated IO-Link and 4–20 mA transmitter, programmable PC
The compact thermometer measures the process temperature using a Pt100 sensor element (Class A, 4-wire). An optional integrated transmitter converts the Pt100 input signal. In the version with integrated electronics, the device automatically detects the connection variant (IO-Link or 4–20 mA).
- F
- L
- E
- X
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Specs at a glance
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 2 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
-
Quick selection
Individual configuration
-
Benefits
Fast installation and easy commissioning:
- Small, compact design made entirely from stainless steel
- M12 connection with IP69 for easy electrical connection
- Pt100, 4-wire connection or universal output (IO-Link / 4–20 mA)
- Preset measuring range...
-
Field of application
Developed for universal use in hygienic and aseptic applications in the food, beverage and pharmaceutical industries, as well as for optimum standardization for machine and plant manufacturers
Measuring range: -50 to +200 °C (-58 to +392 °F)
Pressure...
Documents / Manuals / Software
-
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableTechnical Information (TI) -
iTHERM CompactLine TM311
Compact thermometer with IO-Link
Operating Instruction (BA) -
iTHERM CompactLine TM311
Compact thermometer with IO-Link
Short Instruction (KA)06/20English -
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asettichePublications (PU)01/20Italian -
IODD Single, IODD_IOL_TE_iTHERM_0x93FF_0x01_V01_00_01, 17.03.2020 (Temperature, iTHERM, 0x93FF)
IO-Link,
DTM Configtool with Turck BL20-E-GWEN Version: 3.2.8.0
IODD DTM Configurator Version: 3.08.00IO Device Description (IODD)01.00.01Language neutral -
ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer
Product Code: TTR35-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM372-, TM371-, TM311-, TK40-, DTT35-
Declaration Number: HE_01097_01.19
Manufacturer Specification: Food hygieneManufacturer DeclarationEnglish -
RTD-thermometer
Product Code: TM311-
Declaration Number: HE_01249_01.20
Manufacturer Specification: RoHSManufacturer DeclarationChinese -
RTD-thermometer
Product Code: TM311-
Declaration Number: HE_01181_01.19Manufacturer DeclarationGerman , English -
ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer
Product Code: TTR35-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM372-, TM371-, TM311-, TK40-, DTT35-
Declaration Number: FDA_00127_03.17FDA DeclarationGerman , English -
ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer
Product Code: TTR35-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM372-, TM371-, TM311-, TK40-, DTT35-
Region/Country: Europe
Approval Agency: TU MünchenHygienic EquipmentEnglish -
ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer
Product Code: TTR35-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM372-, TM371-, TM311-, TK40-, TE411-, DTT35-
Region/Country: Canada, USA
Approval Agency: 3-A Sanitary StandardsHygienic EquipmentEnglish -
RTD-thermometer
Product Code: TM311-
Region/Country: International
Approval Agency: DNVGLMarineEnglish -
RTD-thermometer
Product Code: TM311-
Region/Country: Canada, USA
Approval Agency: CSAOrdinary Location Product SafetyEnglish
Accessories / Spare parts
-
-
Order code
The unit is not repairable
-
Order code 51004751
Collar welded socket d6 PEEK + screw
moveable with sealing taper, washer + pressure screw G1/2, material of wetted parts: 316L, PEEK, max. Prozessdruck: 10 bar (145 psi)
-
Order code 51004752
Collar welded socket d6 PEEK w/o screw
moveable with sealing taper + washer, material of wetted parts: 316L, PEEK, max. process pressure: 10 bar (145 psi)
-
Order code 60022519
plug screw fitting G1/2 1.4435
-
Order code 71405560
Weld in adapter M12x1.5 1.4435/316L
-
Order code 71424800
G1/2 metal to metal weld in adapter
for connection with G1/2" female thread. Material 316L/1.4435. 2x leakage bore.
-
Order code 52018765
Weld-in adapter G3/4 d=50, 316L, 3.1
Flush mount process connection Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51, FTI51, FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, QMW43, 11371. Usage: TMR35.
-
Order code 52028295
Weld-in adapter G3/4, d=29, 316L, 3.1
Flush mount process connection. For pipe-mounting. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, QMW43.
-
Order code 52021717
O-ring 14.9x2.7 VMQ, FDA, 5 pcs.
Material: silicone VMQ 75. Usage: Weld-in adapter G3/4, 316L, (71258355) vesselmounting, (71258357) pipe-mounting, flush mount, FTL31/FTL33, FTW23/FTW33, QMW43, Weld-in adapter G3/4, 316L, 3.1, (52018765) vesselmounting, (52028295) pipe-mounting, flush mount, FMI51, FTI51, FTL31/FTL33, FTW23/FTW33, QMW43.
-
Order code 52001052
Weld-in adapter G3/4, d=55, 316L
Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL50/FTL50H, FTL80, QMW43. Usage: TMR35.
-
Order code 52011897
Weld-in adapter G3/4, 316L, 3.1
Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL50/FTL50H, FTL80, QMW43. Usage: TMR35.
-
Order code 52014473
O-ring 21.89x2.62 VMQ, FDA, 5 pcs.
Material: silicone VMQ 70. Usage: weld-in adapter G3/4, 316L (52001052) flush mount, 316L, 3.1 (52011897) flush mount, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81.
-
Order code 71093129
Weld-in adapter G1, d=53, 316L, 3.1
Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35, QMW43.
-
Order code 52001051
Weld-in adapter G1, d=60, 316L
Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35, QMW43. Usage: TM401/TM411, TMR35.
-
Order code 52011896
Weld-in adapter G1, d=60, 316L, 3.1
Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35, QMW43. Usage: TM401/TM411, TMR35.
-
Order code 52014472
O-ring 28.17x3.53 VMQ, FDA, 5 pcs.
Material: silicone VMQ 70. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21.
-
Order code 52001221
Weld-in adapter G1, adjustable, 316L
Flush mount process connection. Material: 316L. Liquiphant is adjustable. Seal: silicone profile gasket. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL330H/330L.
-
Order code 52011898
Weld-in adapter G1, adjustable,316L, 3.1
Flush mount process connection. Material: 316L. Liquiphant is adjustable. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL31/FTL33, FTL80/FTL81, FTL330H/FTL330L.
-
Order code 52014424
Profile gasket 29x36x3.7, FDA, 5 pcs.
Material: silicone VMQ. Usage: Process connect. G1 flush mount, Weld-in adapter G1, 316L, adjustable (52001221), Weld-in adapter G1, 316L, 3.1, adjustable (52011898), FTL31/FTL33, FTL80/FTL81, FTL50/FTL50H/FTL51/FTL51H, Weld-in adapter Rd52, 316L, adjustable, (52001047), 316L, 3.1, adjustable, (52006909), FTL33, FTL50/FTL50H/FTL51/FTL51H, QMW43.
-
Order code 71449142
Adapter cable, PIN, TM311 to TMR3x
-
Order code 71217708
Cordset 4p D18 IP69K
PVC cable, 4 x 0.34 mm2 (22 AWG) with M12x1 coupling nut from stainless steel; straight female connector type; screw plug; length 5 m (16.4 ft); IP69K.
-
Order code 51006327
M12 elbow plug ready for cable, IP67,PG7
-
Order code 52024216
Cable 4x0,34, box M12, 316L, 90o, L=5m
M12x1 plug. 5m cable PVC, 316L lock. Especially for hygiene applications. Usage: FTL33, FTL50, FTL51B, FTL80/FTL81/FTL85, FTW23, FTW33, QMW43.
-
Order code TK40-
Compression Fitting TK40
Weld-in compression fitting with hygienic design. For applications in the food/ beverages and pharmaceutical industries.
-
Order code TT411-
iTHERM TT411 Thermowell
Thermowell with hygienic design. Metrical version for applications in the food/beverages and pharmaceutical industries.
-