Innovative TempC Membrane
Highest accuracy and process safety in pressure and differential pressure measurement with diaphragm seals.
Standard:
up to 0.075 %
-70°C...+250°C
(-94°F...+482°F)
100 mbar...40 bar
(1.5 psi...600 psi)
316L
316L
100 mbar...40 bar
(1.5 psi...600 psi)
Deltabar PMD63B is a high-precision differential pressure transmitter with metal sensor for accurate hydrostatic level and differential pressure measurement in liquids and gases. It is available with diaphragm seals on one or both sides, and capillaries further enhance its adaptability across a wide range of applications. The integrated TempC Membrane ensures reliable measurements by effectively compensating for temperature fluctuations.
With its hygienic design and compliance with industry standards, Deltabar PMD63B is ideally suited for applications in the Food & Beverage and Life Sciences industries. Typical use cases include:
Hydrostatic level measurement in pressurized process tanks under high static pressure and small differential pressure
Filter monitoring and differential pressure measurement with reliable detection of pressure drops and blockages, even under high static load and with minimal differential pressure
Flexible system integration via PROFINET over Ethernet-APL, PROFIBUS PA and HART
Easy commissioning with guided setup sequences on device display, via web server or SmartBlue app
Device verification and process monitoring possible with Heartbeat Technology
Developed according to IEC 61508 for use in SIL2/3 safety applications and certified with international explosion protection
Compliant with industry standards
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 02/2026 |
Differential pressure measurement 4-20mA HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.5 MB |
|
File name: |
BA02552PEN_0225-00.pdf |
|
English version - 02/2026 |
Differential pressure measurement 4-20mA HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.5 MB |
|
File name: |
BA02552PEN_0225-00.pdf |
Level, pressure, temperature
| EN | |||
|
01/06/2026
|
|
|
|
|
06/12/2024
|
|
|
|
|
25/03/2024
|
|
|
|
|
15/09/2023
|
|
|
|
|
28/10/2021
|
|
|
|
Language: |
English |
|
Version: |
01/06/2026 |
|
File size: |
2 MB |
|
File name: |
TI00426FEN_2726-00.pdf |
Process pressure measurement
4-20mA analog, HART,
PROFINET over Ethernet-APL, PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.6 MB |
|
File name: |
TI01858PEN_0225-00.pdf |
Differential pressure measurement
4-20 mA analog
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.2 MB |
|
File name: |
BA02550PEN_0225-00.pdf |
Differential pressure measurement
PROFINET over Ethernet-APL
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.8 MB |
|
File name: |
BA02551PEN_0225-00.pdf |
Differential pressure measurement
PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.4 MB |
|
File name: |
BA02553PEN_0225-00.pdf |
Differential pressure measurement
4-20mA HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.5 MB |
|
File name: |
BA02552PEN_0225-00.pdf |
Differential pressure measurement
PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.1 MB |
|
File name: |
GP01246PEN_0125-00.pdf |
Differential pressure measurement
PROFINET over Ethernet-APL
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.2 MB |
|
File name: |
GP01255PEN_0125-00.pdf |
Differential pressure measurement
HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.2 MB |
|
File name: |
GP01257PEN_0125-00.pdf |
Differential pressure measurement
Analog
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
910 KB |
|
File name: |
KA01778PEN_0225-00.pdf |