Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Standard:
up to 0.05 %
Platinum:
up to 0.025 %
Standard:
-40°C…125°C (-40°F…257°C)
Diaphragm seal:
-70°C...250°C (-94°F...482°F)
100 mbar…100 bar
(1.5 psi…1500 psi)
relative/ absolute
316L
AlloyC
100 mbar…100 bar
(1.5 psi…1500 psi)
relative/ absolute
Cerabar PMP63B is a modern pressure transmitter for hydrostatic level, as well as absolute and gauge pressure measurement in liquids and gases. It offers two sensor options: The metallic measuring cell with Contite Technology provides exceptional protection against moisture and condensate, making it ideal for cold process conditions. The alternate option features a diaphragm seal equipped with the proven TempC Membrane, which significantly reduces the influence of temperature fluctuations.
Thanks to its robust and hygienic design, Cerabar PMP63B is ideal for applications in the Food & Beverage and Life Sciences industries, such as:
Hydrostatic level measurement in cold process and storage tanks
Pressure monitoring of process piping during product transfer, such as milk or pharmaceutical products
Hydrostatic level and head pressure measurement in pressurized tanks for upstream cell culture and fermentation processes
Clean steam pipe pressure monitoring during SIP processes
High measurement reliability and operational safety thanks to TempC Membrane or sensor with advanced condensation resistance (Contite Technology)
Flexible system integration via PROFINET over Ethernet-APL, PROFIBUS PA and HART
Easy commissioning with guided setup sequences on device display, via web server or SmartBlue app
Device verification and process monitoring possible with Heartbeat Technology
Developed according to IEC 61508 for use in SIL2/3 safety applications and certified with international explosion protection
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 02/2026 |
Process pressure measurement 4-20mA analog, HART, PROFINET over Ethernet-APL, PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.6 MB |
|
File name: |
TI01838PEN_0325-00.pdf |
|
English version - 03/2026 |
Product root: FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR43-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI5 1-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMD63B-, PMP23-, PMP43-, PMP51-, PMP55-, PMP63B-, PMP7 5-, PTP33B-, QMW43-, QWX43- Region: USA Approval agency: 3-A Sanitary Standards Hygienic equipment: 3-A Sanitary Hygienic standard: 74-07
|
Language: |
English |
|
Version: |
05/03/2026 |
|
File size: |
326.1 KB |
|
File name: |
3-A Cert 459_03-03-2026 .pdf |
Level, pressure, temperature
| EN | |||
|
01/06/2026
|
|
|
|
|
06/12/2024
|
|
|
|
|
25/03/2024
|
|
|
|
|
15/09/2023
|
|
|
|
|
28/10/2021
|
|
|
|
Language: |
English |
|
Version: |
01/06/2026 |
|
File size: |
2 MB |
|
File name: |
TI00426FEN_2726-00.pdf |
Process pressure measurement
4-20mA analog, HART,
PROFINET over Ethernet-APL, PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.6 MB |
|
File name: |
TI01838PEN_0325-00.pdf |
Process pressure measurement
PROFINET over Ethernet-APL
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.7 MB |
|
File name: |
BA02556PEN_0325-00.pdf |
Process pressure measurement
4-20mA HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.2 MB |
|
File name: |
BA02555PEN_0325-00.pdf |
Process pressure measurement
4-20 mA analog
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2 MB |
|
File name: |
BA02554PEN_0325-00.pdf |
Process pressure measurement
PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
2.2 MB |
|
File name: |
BA02557PEN_0325-00.pdf |
Process pressure measurement
PROFINET over Ethernet-APL
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.2 MB |
|
File name: |
GP01256PEN_0125-00.pdf |
Process pressure measurement
PROFIBUS PA
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.1 MB |
|
File name: |
GP01248PEN_0125-00.pdf |
Process pressure measurement
HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
1.2 MB |
|
File name: |
GP01258PEN_0125-00.pdf |
Process pressure measurement
4-20mA HART
| EN | |||
|
18/02/2026
|
|
|
|
Language: |
English |
|
Version: |
18/02/2026 |
|
File size: |
954.1 KB |
|
File name: |
KA01784PEN_0325-00.pdf |