
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

19" assembly rack for plug-in cards
and cassettes acc. to DIN41494 with
t=100, h=100, 3HP. For terminal
strips acc. to DIN41612. Frame side
walls (2mm Aluminium). Inside
dimensions 84HP. Construction acc.
to DIN 41494, part 5.
Predecessor
-
-
Explosion Protection
Product family: Racksyst
Product root: FG-, FXG1-, FXG2- Region: Europe (ATEX) Approval agency: PTB Category: II (1) GD Protection: EEx
EN 26/07/2007Language:
English
Version:
26/07/2007
File size:
238.8 KB
File name:
PTB02ATEX2079Uen.pdf
-
-
-
Explosion Protection
Product family: Racksyst
Product root: FG-, FXG1-, FXG2- Region: Europe (ATEX) Approval agency: PTB Category: II (1) GD Protection: EEx
EN 26/07/2007Language:
English
Version:
26/07/2007
File size:
196.5 KB
File name:
PTB02ATEX2079U.pdf
-