Disinfection of cooling circuits
First continuously operating chlorine dioxide generator
Combat legionella and bacterial microfilms in your cooling circuits. The Clorious2 generator is the first continuously operating chlorine dioxide generator for the production and dosing of Clorious2. The previously established method has been modified and adapted to suit a modern reaction control procedure. The patented production method ensures that educts are fully converted, without the use of any hydrochloric acid or free chlorine. The reactor enables the production of a stable, ultrapure chlorine dioxide solution that is suitable for storage.

Combat legionella
Endress+Hauser can support you, not just by supplying low-maintenance, reliable measuring technology for recording water parameters, but also by providing a reliable solution for the successful application of chlorine dioxide. The first continuously operating chlorine dioxide generator to use the chlorite peroxodisulfate method, is being deployed in partnership with Brenntag and a.p.f. Aqua System AG.
The patented production method guarantees complete conversion of the starting chemicals used. This is done completely without the use of the usual educts, such as hydrochloric acid and free chlorine, which present significant challenges in terms of workplace safety and storage. The result is a stable, ultrapure chlorine dioxide solution, which can be used immediately but is also suitable for storage. The dosage of chlorine dioxide can be coordinated perfectly with actual on-site requirements.


The complete turnkey package: Generator + Analysis Panel
When combined with the chlorine dioxide panel from Endress+Hauser, it is also possible to accommodate all of the sensors that may be required for water treatment. A CCS50D chlorine dioxide electrode can be installed in addition to the ORP and pH electrode.

Benefits
Hassle-free compliance with article 42 of the German Emissions Protection Act.
Tailored production of patented chlorine dioxide solution, completely without the use of hydrochloric acid or free chlorine (Cl2, OCl-, HOCl)
Complete package, including automation and service, provided by Endress+Hauser
Improved workplace safety
Three reactor sizes (5, 25, 100 liters)