Memobase Pro CZL81 is a future proof software for documentation, reporting and monitoring. It enables operators to have a holistic overview of your Memosens sensors in use. Connect Liquiline Mobile CML18 via cable connection and Ex-sensors via MemoLink to capture your data and ensure documentation of events such as calibration or adjustments. Generate reports and views to simplify your documentation needs.
Memobase Pro is a software for documenting, capturing and managing measuring points. The basic version contains:
Sample management
Calibration management
Fully traceable documentation for sensors
Liquline Mobile CML18 and Memobase Pro CZL81 provide measurements and sample management for:
pH/ORP
Conductivity
Dissolved oxygen
Benefits
Digitized sensor lifecycle and traceability: fulfill documentation duties with export and reporting of measured values, calibration and adjustment values for reduced manual work in the field, quality assurance and laboratory
Easy operation and time savings: Simplify your calibration and adjustment thanks to modern UX, reduced training efforts and intuitive wizards (e.g. for integration of buffer solutions)
Enhanced visibility: overview of all measuring points and measuring values, full-blown access to sensor condition data and calibration history
Advanced sensor processes: Increase calibration efficiency by calibrating up to four pH or ORP sensors in parallel and tailoring calibration settings to your specific needs
Future-proof cybersecurity: Memobase Pro complies with the EU Cyber Resilience Act (CRA), helping customers meet evolving cybersecurity requirements and ensure secure software operation throughout its lifecycle
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Input
Memosens
Output / communication
USB
Measuring principle
Amperometric oxygen measurement
Application
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Input
Memosens
Output / communication
USB
Measuring principle
Potentiometric
Application
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Installation
Laboratory or work bench applications in safe area.
Characteristic
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Measuring range
Dependent on connected sensors, please see sensor specifications
Measuring principle
Memosens and measuring principles of the connected sensors
Material
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Dimension
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Ex certification
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Ingress protection
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
La digitalizzazione al
vostro ritmo
Software a prova di futuro Memobase Pro
Innovation (IN)
Italian version - 04/2025
New version available in English
La digitalizzazione al vostro ritmo Software a prova di futuro Memobase Pro per la documentazione, la gestione dei report e il monitoraggio dei sensori Memosens
Memobase Pro WINDOWS application for documentation, reporting and monitoring of your Memosens sensors. This version is a pre-release of Memobase Pro permitted use is product test (capability, capacity, stability, etc.) only! License may be time limited. The use of the software application for productive commercial use is NOT permitted.