Explore our featured products
F
L
E
X
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
| FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, speed of sound, hydrogen purity (option)
Measuring Medium
Hydrogen with purity >95%
Hydrogen with purity >90% (on request)
Nominal pipe size
DN50 … DN400 / 2” … 16”
Others on request
Input
Camera:
8 MP camera on the back with auto focus and LED flash with 1500 mcd
2 MP camera on the front
Scanner:
1D/2D barcode scanner
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Ingress protection
Field housing:
IP66/67 (IEC 60529)
NEMA 4X (UL 50E)
DIN-rail housing: IP20
Accuracy
Liquids:+/- 5 mm (0.2")
Solids:+/- 10 mm (0.39")
Process temperature
-40…+60°C
(-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar
(-14.5…43 psi)
Max. measurement distance
10 m (32.8 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
Liquids: +/- 2 mm (0.08")
Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C
(-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar
(-14,5…43 psi)
Max. measurement distance
40 mm/ 1-1/2": 20m (65.6 ft)
80 mm/ 3": 30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
Liquids: +/- 2 mm (0.08")
Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C
(-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar
(-14,5…43 psi)
Max. measurement distance
40 mm/ 1-1/2": 20m (65.6 ft)
80 mm/ 3": 30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Process temperature
-40 °C...+150 °C
(-40 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...64 bar
(Vacuum...928 psi)
Min. density of medium
0.5 g/cm³ (25.0 lb/ft3)
(0.4 g/cm³ (31.2 lb/ft3) optional)
Measuring principle
Condition Monitoring for Analyzers
Supported products
FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF, DUSTHUNTER SB100, DUSTHUNTER SP100, FLOWSIC100, MARSIC300, VICOTEC410, GMS800 (DEFOR + OXOR)
Data output
Monitoring Box frontend
Alerts in the dashboard
Notifications via email
Data export (CSV)
Data integration into foreign systems (API)
Hosting
Off-premise: https://monitoringbox.endress.com
Industrial PC, other solutions on request
Contract type
SaaS (Software as a Service)
Discover new products by industries
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .