Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Endress+Hauser BioSense Device

Endress+Hauser
BioSense Device BAB00

Test your products for countless quality parameters with just one universal device.

The Device comprises all the hardware required to process the Detection Modules. The associated control software controls the Device and analyses the data - manual data interpretation is not required.

Benefits

  • Automates the entire workflow from the sample to the result

  • Only a few simple handling steps

  • No additional devices necessary (e.g. centrifuge/filter system)

  • No trained laboratory personnel required

  • Processing time: ~60 minutes (depending on the application)

Functionality

The Device enables the precise automated detection of quality parameters using qPCR and the application specific Kits - and all of this conveniently on-site!

The accompanying control software guides you through the analysis process from sample to result and saves the test results.

Product details

Number of samples per run: 1-2
Control software: can be run on any Windows PC or pre-installed on an optionally available laptop
Order number: BAB00-A00A1+1

FAQ

More information on handling and other product details can be found in the FAQ.
This is updated regularly.

Downloads

How to order the Device BAB00?

In Germany, please use the contact form to request an non-binding offer.

In Austria and Switzerland, please order from your local store (AT/CH).

Endress+Hauser BioSense Device und Control Software ©Endress+Hauser

Device and Control Software

Video of the Control Software used in combination with the Device BAB00