Specs at a glance
-
Accuracy
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
depending on configuration
-
Operating temperature range
Type K:
max. 1.100 °C
(max. 2.012 °F)
Type J:
max. 700 °C
(max. 1.292 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F) -
Max. immersion length on request
up to 20.000,0 mm (787,4'')
Field of application
iTHERM SurfaceLine TM691 is a dedicated tube skin thermometer that measures tube wall temperature directly on the outside of process tubes, helping operators monitor thermal performance, detect overheating and protect tube integrity. Combining a standardized product structure, high configuration flexibility and specialist expertise, it enables reliable application-specific solutions for demanding thermal processes and harsh environments.
Usage in the Oil & Gas, Chemical as well as Power & Energy industries
Typically for fired heaters, reformers, heat exchangers, boilers
Specifically designed for harsh environments with high temperatures, corrosion and vibration
Benefits
Increased plant and process safety: early detection of overheating and critical operating conditions of process pipes
Improved energy efficiency: Assessing and optimizing burner operation and heat distribution
Improved product quality: stabilized process conditions due to accurate temperature measurement
iTEMP temperature transmitter with all standard communication protocols and optional Bluetooth® connectivity
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Characteristic / Application
metric and imperial style
tube skin thermometer
suitable for harsh environments such as
fired heaters, reformers,
heat exchangers, boilers -
Thermowell / protection tube
without (not intended to use with thermowell)
-
Insert / probe
mineral insulated (MI), flexible
-
Outer diameter protection tube / Insert
6 mm
8 mm
12.7 mm -
Max. immersion length on request
up to 20.000,0 mm (787,4'')
-
Material protection tube/ thermowell
316 (1.4401)
310 (1.4841)
Alloy 600 (2.4816)
Alloy X
446
Pyrosil
HR 160 -
Process connection
Male thread:
G1/2", G3/4", G1", G1-1/4", G1-1/2"
NPT1/2", NPT3/4", NPT1", NPT1-1/4", NPT1-1/2"
M20x1.5, M25x1.5, M27x2, M32x1.5, M40x1.5, M50x1.5
Compression fitting:
G1/2"
NPT1/2"
Flange:
DN25 PN40 B1
DN40 PN40 B1
DN50 PN40 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1" 600 RF
ASME 1 1/2" 150 RF
ASME 1 1/2" 300 RF
ASME 1 1/2" 600 RF
ASME 2" 150 RF
ASME 2" 300 RF
ASME 2" 600 RF
Spring-loaded disc:
Diameter 100 mm (3,94")
Diameter 200 mm (7.87") -
Tip shape
straigth
WeldPad
FanType
KnifeEdge
Waher
ShieldPort -
Operating temperature range
Type K:
max. 1.100 °C
(max. 2.012 °F)
Type J:
max. 700 °C
(max. 1.292 °F)
Type N:
max. 1.150 °C
(max. 2.102 °F) -
Accuracy
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
depending on configuration
-
Integration head transmitter
yes (4 … 20 mA; HART; IO-Link, PROFINET; PROFIBUS PA; FOUNDATION FIELDBUS)
-
Ex - approvals
ATEX IECEx Ex tb, Ex ia, Ex db
NEPSI Ex tb, ia, Ex d -
Certification
SIL
-
-
Technical Information (TI)
TI iTHERM SurfaceLine TM691
-
Technical Information (TI)
English version - 09/2026New version available in EnglishSurface thermometer
Metric/imperial TC tube skin thermometer for harsh environments such as fired heaters, reformers, heat exchangers, boilersEN 01/09/2026Language:
English
Version:
01/09/2026
File size:
2.7 MB
File name:
TI01898TEN_0126-00.pdf
-
-
-
Innovation (IN)
Durable tube skin thermometer.
-
Innovation (IN)
English version - 09/2026New version available in EnglishiTHERM SurfaceLine TM691: Built for the toughest conditions.
Language:
English
Version:
30/09/2026
File size:
1.9 MB
File name:
IN01422T09EN01.26.pdf
-
-
-
Innovation (IN)
Robustes Oberflächenthermometer.
-
Innovation (IN)
German version - 10/2026New version available in EnglishiTHERM SurfaceLine TM691: Für härteste Einsatzbedingungen entwickelt.
Language:
German
Version:
07/10/2026
File size:
1.9 MB
File name:
IN01422T09DE01.26.pdf
-
-
-
AI (Application note)
Rohrwandtemperaturmessung
-
AI (Application note)
German version - 09/2026New version available in Englishin einem Steamcracker-Ofen für die Ethylenproduktion
Language:
German
Version:
30/09/2026
File size:
715.8 KB
File name:
AI01391T09DE02.26.pdf
-
-
-
AI (Application note)
Tube skin temperature measurement
-
AI (Application note)
English version - 09/2026New version available in Englishin a steam-cracking furnace for ethylene production
Language:
English
Version:
30/09/2026
File size:
712.1 KB
File name:
AI01391T09EN02.26.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Related products