Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
The OUSAF44 UV sensor accurately monitors the concentration of your product in process liquids.

UV absorption sensor
OUSAF44

Sensor for inline product quantification

OUSAF44
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    UV absorbance

  • Application

    Measurement of protein concentrations, chromatography monitoring, filtration monitoring, concentration measurement of organic compounds, detection of aromates

  • Characteristic

    Sensor for installation in the pipe with separate flow assembly OUA260

  • Measurement range

    0 to 2.5 AU
    0 to 50 OD (depending on optical pathlength)

  • Material

    Sensor housing: stainless steel 316

  • Process temperature

    0 to 90 °C (32 to 194 °F) continuous
    Max. 130 °C (266 °F) for 2 hours

  • Process pressure

    Max. 100 bar (1450 psi) absolute, depending on the material, pipe size and process connection of the flow assembly

  • Ex certification

    ATEX, FM

  • Ingress protection

    IP65 (NEMA4)

  • Additional certifications

    FDA