-
Training
Proline t-mass I 500
Thermal mass flowmeter
Insertion flowmeter with long-term stability as remote version with up to 4 I/Os
The patented sensor design of t-mass I provides unprecedented measurement stability in thermal insertion mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. The innovative remote transmitter of t-mass I 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures measurement reliability and compliant verification.
- F
- L
- E
- X
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Specs at a glance
-
Max. measurement error
Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
-
Measuring range
20 to 733501 kg/h (44 to 1669340 lb/h)
-
Medium temperature range
-40 °C to +180°C (-40 °F to +356°F)
-
Max. process pressure
-0.5 to 20 bar_g (-7.25 to 290 psi_g)
-
Wetted materials
Materials for insertion tube
Stainless steel, 1.4404 (316/316L)
Process connections, process coupling
Stainless steel, 1.4404 (316/316L)
Sensing element
Unidirectional
Stainless steel, 1.4404 (316/316L)
Alloy C22, 2.4602 (UNS N06022);
Bidirectional
Stainless steel, 1.4404 (316/316L)
Reverse flow detection
Stainless steel, 1.4404 (316/316L)
Clamping rings
PEEK
PVDF
1.4404 (316/316L)
Flat ring seal
EPDM
FKM
-
Quick selection
Individual configuration
-
Benefits
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof
High level of process control – premium measurement accuracy and repeatability
Reliable monitoring – detection of process disturbances and reverse flow
...
-
Field of application
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Measurement of utility and process gases and gas mixtures in circular piping or rectangular ducts
Device properties
Insertion version for DN 80 to 1500...
Documents / Manuals / Software
-
Proline t-mass I 500
Thermal mass flowmeter
Technical Information (TI) -
Proline t-mass I 500
HART
Thermal mass flowmeter
Operating Instruction (BA) -
Proline t-mass I 500
Modbus RS485
Thermal mass flowmeter
Operating Instruction (BA) -
Proline t-mass 500
Modbus RS485
Thermal mass flowmeter
Device Parameter (GP) -
Proline t-mass 500
HART
Thermal mass flowmeter
Device Parameter (GP) -
Proline t-mass I
Thermal mass flowmeter sensor
Short Instruction (KA)09/20English -
Proline 500 – digital
HART
Transmitter with thermal mass flowmeter sensor
Short Instruction (KA)09/20English -
Proline 500 – digital
Modbus RS485
Transmitter with thermal mass flowmeter sensor
Short Instruction (KA)09/20English -
Replacing the terminal connection
Promag, Promass 300, 500, 500-digital, Prosonic Flow, t-mass 300,
500-digitalInstallation Instructions (EA) -
Flow conditioner
t-mass I 300, 500-digital
Installation Instructions (EA) -
Protective Cover connection compartment
Promag, Promass 300, 500, 500-digital, Prosonic Flow, t-mass 300,
500-digitalInstallation Instructions (EA) -
Replacing the Sensor
t-mass I, F 500-digital
Installation Instructions (EA) -
Kit wireless antenna for extended range
Promag, Promass 300, 500, 500-digital, Prosonic Flow 300, 500-digital,
t-mass 300, 500-digitalInstallation Instructions (EA) -
Replacing the transmitter
t-mass 500-digital
Installation Instructions (EA) -
Replacement of parts for the sensor connection housing, remote version
Promag 400 Index C, Promag 500, Promag 800 Index C, Promag, Promass,
Prosonic Flow, t-mass 500-digitalInstallation Instructions (EA) -
Replacing Spare Parts
Promag, Promass 100, CNG-, LNG-, LPGmass, Promag 400 Index C, Proline
300, 500, 500-digital, Prosonic Flow E 100, Prosonic Flow E He
at, Prosonic Flow, t-mass 300, 500-digitalInstallation Instructions (EA) -
Hot tap
t-mass I 300, 500-digital
Installation Instructions (EA) -
Pipe mounting set
Promag, Promass, Prosonic Flow, t-mass 500-digital
Installation Instructions (EA) -
Weather Protection
Promag, Promass, Prosonic Flow, t-mass 500-digital
Installation Instructions (EA) -
Replacing Small parts
Promag, Promass 100, 500, CNG-, LNG-, LPGmass, Promag 400 Index C,
Promag 800 Index C, Prosonic Flow E 100, Prosonic Flow E Heat, Pr
osonic Flow, t-mass 500-digitalInstallation Instructions (EA) -
Replacing RJ45-M12 Adapter
Proline 300, 500-digital
Installation Instructions (EA) -
Accessories for Hot tap DK6003-
t-mass I 500-digital
Installation Instructions (EA) -
Replacing the display module
Promag, Promass 300, 500, 500-digital, Prosonic Flow, t-mass 300,
500-digital, DKX001–Installation Instructions (EA) -
Replacing the sensor guard, pipe union and seal
t-mass I 300, 500-digital
Installation Instructions (EA) -
Replacing Small Parts
Promag 400 , Promag 800 Index B, Promag 800 Index C, Cubemass, Promag
500, Promag, Promass, Prosonic Flow, t-mass 500-digitalInstallation Instructions (EA) -
Activating application packages, switching the I/O function, upgrading
with additional I/O hardware
Promag, Promass 300, 500, 500-digital, Prosonic Flow 300, 500-digital,
t-mass 300, 500-digitalInstallation Instructions (EA) -
Replacing the cable for the Sensor
t-mass I, F 500-digital
Installation Instructions (EA) -
Alteration to Display module, to Display module with WirelessHART or
Display module with WLAN
Promag, Promass 300, 500, 500-digital, Prosonic Flow 300, 500-digital,
t-mass 300, 500-digitalInstallation Instructions (EA) -
Replacing the Display Protection
Promag 400 Index C, Promag, Promass, Prosonic Flow, t-mass 500-digital
Installation Instructions (EA) -
Potting compound IP68
Promag 400 Remote Version, Promag 800 Remote Version, Promag 500, t-mass
500-digitalInstallation Instructions (EA) -
Replacing the electronics
Promag, Promass 300, 500, 500-digital, Prosonic Flow, t-mass 300,
500-digitalInstallation Instructions (EA) -
Replacing ISEM electronics module, ISEM extender, ribbon cable
Promag, Promass 300, 500, 500-digital, Prosonic Flow, t-mass 300,
500-digitalInstallation Instructions (EA) -
Replacing cover, O-ring, seal housing for transmitter wall mounting and
seal housing for the sensor side
Promag, Promass 500, 500-digital, Prosonic Flow, t-mass 500-digital
Installation Instructions (EA) -
Replacing the Components for the Transmitter
Promag 400 Index C, Promag 800 Index C, Promag, Promass, Prosonic Flow,
t-mass 500-digitalInstallation Instructions (EA) -
Cold tap, atmospheric pressure
t-mass 65I, t-mass B 150, t-mass T 150, t-mass I 300, t-mass I
500-digitalInstallation Instructions (EA) -
Proline t-mass 500
Class I, Zone 1
Zone 21Ex Safety Instructions (XA) -
Proline t-mass 500
NEPSI:
Zone 2Ex Safety Instructions (XA) -
Proline t-mass 500
Class I Zone 2
Class I Division 2Ex Safety Instructions (XA) -
Proline t-mass 500
ATEX:
II3G
IECEx:
Zone 2Ex Safety Instructions (XA) -
Proline t-mass 500
NEPSI:
Zone 0/1
Zone 1
Zone 21Ex Safety Instructions (XA) -
Proline t-mass 500
ATEX:
II1/2G
II2D
IECEx:
Zone 0/1
Zone 21Ex Safety Instructions (XA) -
Proline t-mass 500
Cl.I, II, III Div.1 for XP
Ex Safety Instructions (XA) -
Proline t-mass 500
HART
Heartbeat Verification + Monitoring application package
Special Documentation (SD) -
Technical Documentation
Device Viewer
Special Documentation (SD) -
Display modules A309/A310
Display with WLAN interface
Special Documentation (SD) -
Proline t-mass 500
Modbus RS485
Heartbeat Verification + Monitoring application package
Special Documentation (SD) -
Proline t-mass 500
Functional Safety Manual
Special Documentation (SD) -
Proline t-mass 500
Modbus RS485
Web server
Special Documentation (SD) -
Proline t-mass 500
HART
Web server
Special Documentation (SD) -
Proline t-mass F/I 300/500 (e-book – PC version)
The flowmeter with long-term stability and a keen sense for utility
gasesCompetence Brochure (CP)11/20English -
Proline t-mass F/I 300/500 (e-book – Tablet version)
The flowmeter with long-term stability and a keen sense for utility
gasesCompetence Brochure (CP)09/20English -
Proline t-mass F/I 300/500
Le débitmètre pour les gaz d'une grande précision avec une excellente
stabilitéInnovations (IN)09/20fr -
Trasmettitori t-mass F/I 300/500
Il misuratore di portata a elevata stabilità di misura, per tutti i gas
di processo e utilityInnovations (IN)09/20Italian -
Proline t-mass F/I 300/500
The flowmeter with long-term stability and a keen sense for utility
gasesInnovations (IN)09/20English -
Proline t-mass F/I 300/500
Das langzeitstabile Durchflussmessgerät mit dem
feinen Gespür für VerbrauchsgaseInnovations (IN)09/20German -
EDD Single, PDM_HART_FL_t-mass300500_0x1160_0x01_0x01, 05.02.2021 (Flow, t-mass 300 500, 0x1160)
HART,
PDM Version: 8.2.1, 9.1.0.4Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, FDM_HART_FL_t-mass300500_0x1160_0x01_0x01, 30.10.2020 (Flow, t-mass 300 500, 0x1160)
HART,
Experion Version: R500Electronic Data Description (EDD)1.00.00Language neutral -
DTM Single, T-mass300500_HART_FW1_00_zz_Dev_Rev_1, 30.10.2020 (Flow, t-mass 300 500, 0x1160)
HART,
ArchestrA IDE Version: 4.0.04001
DeviceCare Version: 1.07.00
Field Device Manager Version: R511
Field Xpert - SMT70 Version: 1.04.00
FieldCare Version: 2.15.00
PACTware Version: 5.0
Plant Resource Manager Version: R4.03Device Type Manager (DTM)1.45.0.280Language neutral -
DTM Single, T-mass300500_CDI_FW1_00_zz_Dev_Rev_1, 30.10.2020 (Flow, t-mass 300 500, 0x6460)
Modbus RS485,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.04.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.45.0.127Language neutral -
DTM Single, T-mass300500_MR4_FW1_00_zz_Dev_Rev_1, 30.10.2020 (Flow, t-mass 300 500, 0x6460)
Modbus RS485,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.04.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.45.0.127Language neutral -
Faceplate Single, PRM_HART_FL_t-mass300500_0x1160_0x01_0x01, 30.10.2020 (Flow, t-mass 300 500, 0x11
HART,
Plant Resource Manager Version: R4.02Faceplate1.00.00Language neutral -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: HE_01371_01.20
Manufacturer Specification: Heartbeat TechnologyManufacturer DeclarationGerman , English -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00810_01.20EU DeclarationGerman , English , fr -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00806_01.20EU DeclarationGerman , English , fr -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00807_01.20EU DeclarationGerman , English , fr -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00805_01.20EU DeclarationGerman , English , fr -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00809_01.20EU DeclarationGerman , English , fr -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Declaration Number: EC_00808_01.20EU DeclarationGerman , English , fr -
T-MASS I, T-MASS F, t-mass, PROSONIC FLOW P, Prosonic Flow G, LNGmass, Dosimass
Product Code: 65F-, 65I-, 6F3B-, 6F5B-, 6I3B-, 6I5B-, 8E-, 9G3B-, 9G5B-, 9P5B-, D8LB-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.02228/20MiscellaneousRussian -
t-mass, t-mass A, t-mass B, T-MASS F, T-MASS I
Product Code: 65F-, 65I-, 6AAB-, 6BAB-, 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Russia (TR CU)
Approval Number: EAEC N RU D-CH.AD07.B.03271/20MiscellaneousRussian -
t-mass T, Prowirl R, Prowirl O, Prowirl F, T-MASS I, T-MASS F, t-mass B, t-mass A, t-mass, Prowirl D, PROSONIC FLOW P, Prosonic Flow G, PROSONIC FLOW E, Prosonic Flow 93, Prosonic Flow B, Prosonic Flow 92, Prosonic Flow 91, PICOMAG, Magphant, Dosimass, Promass 40, Promag D
Product Code: 92F-, ODMA-, 7R2B-, 7F2B-, 93P-, 93W-, 7O2B-, 7D2B-, 7O2C-, 7F2C-, 7R2C-, 65I-, 93C-, 7D2C-, 65F-, 93TA1-, 9B2B-, 9E1B-, 9EHB-, 9G3B-, 9G5B-, 9P5B-, DMA-, DTI200-, DTT31-, DTT35-, DTT35L-, DTT31L-, 91W-, 8E-, 6TAB-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 5D4C-, 40E-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EACE N RU-D.CH.AD07.B.02246/20MiscellaneousRussian -
Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G, Prowirl D, Prowirl F, Prowirl O, Prowirl R, t-mass, t-mass A, t-mass B, T-MASS F, T-MASS I, Promass I, CNGmass, Dosimag, Dosimass, LNGmass, LPGmass, Promag 10, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W, Promass 40, Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass H
Product Code: 8I3B-, 8I1B-, 8H5B-, 8H3B-, 8F5B-, 8F3B-, 8F2B-, 8F1B-, 8E5B-, 8E3B-, 8E2C-, 8E2B-, 8E1C-, 8E1B-, 8E-, 84X-, 84F-, 83X-, 83F-, 80F-, 7R2C-, 8I5B-, 8K1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S1C-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 91W-, 92F-, 93C-, 93W-, 9G3B-, 9G5B-, DDA-, 7R2B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 40E-, 5D4B-, 5D4C-, 5E1B-, 5E2B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 7O2C-, 7O2B-, 7F2C-, 7F2B-, 7D2C-, 7D2B-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 65I-, 65F-, 5W8C-, 5W8B-, 5W5B-, 5W4D-, 5W4C-, 5W4B-, 5W3B-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.03271/20MiscellaneousRussian -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Canada
Approval Agency: CSAExplosion ProtectionEnglish -
T-MASS I, Promass O, Promass F, Promass E, Promass Q, Promass I, Promass P, Promass S, Promass H, Promass X, Cubemass C, T-MASS F, PROSONIC FLOW P, Prosonic Flow G
Product Code: 8Q5B-, 8O5B-, 8F5B-, 8E5B-, 8S5B-, 8I5B-, 8P5B-, 8H5B-, 8O3B-, 8Q3B-, 8F3B-, 8E3B-, 8I3B-, 8S3B-, 8P3B-, 8H3B-, 8X3B-, 8C5B-, 8C3B-, 8X5B-, O8E5B-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, 9G3B-, 9G5B-, 9P5B-, O8E3B-, O8O3B-, O8O5B-, O8X3B-, O8X5B-, 6I5B-, 6I3B-, 6F3B-, 6F5B-
Region/Country:
Approval Agency:Explosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Canada, USA
Approval Agency: CSA
Category: I/2/A,B,C,DExplosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: International (IECEx)
Approval Agency: IECEx
Protection: Ex ecExplosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Brazil
Approval Agency: TÜV
Category: zone 2
Protection: Ex ecExplosion ProtectionPortuguese -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Europe (ATEX)
Approval Agency: SIRA
Protection: [Ex ia], Ex tb, Ex ia tb, Ex db eb ia, Ex dbExplosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F5B-, 6I5B-
Region/Country: Japan
Approval Agency: CMLExplosion ProtectionJapanese -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: International (IECEx)
Approval Agency: IECEx
Protection: [Ex ia], Ex ia, Ex tb, Ex ec, Ex db eb, Ex dbExplosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Canada, USA
Approval Agency: CSA
Category: I/1/A,B,C,D,E,F,GExplosion ProtectionEnglish -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Brazil
Approval Agency: TÜV
Category: zone 21, zone 0,1
Protection: Ex ec, Ex db eb, Ex db, Ex tbExplosion ProtectionPortuguese -
T-MASS F, T-MASS I
Product Code: 6F3B-, 6F5B-, 6I3B-, 6I5B-
Region/Country: Canada
Approval Agency: CSAExplosion ProtectionEnglish
Accessories / Spare parts
-
-
Nr 31 Order code 71323009
Kit pow.supply,100-230VAC/24VDC, Non-haz
Usage: Promag/Promass/Prosonic Flow/ t-mass 300/500 digital, Non-haz, Zone 2, transmitter housing, electronic compartment.
-
-
-
Nr 47 Order code 71323012
Kit main elec. extender, 500 dig., Ex
Usage: Promass/t-mass 500 digital, transmitter housing, electronic compartment.
-
Nr 47 Order code 71323013
Kit main elec.extender,500 dig., Non-haz
Usage: Promag/Promass/Prosonic Flow/ t-mass 500 digital, transmitter housing, electronic compartment.
-
-
-
Nr 36 Order code 71323015
Kit ISEM extender, 500 digital, Ex
Usage: Promag/Promass/t-mass 500 digital, Sensor connection housing.
-
-
-
Nr 33 Order code XPD0052-
ISEM electr.mod., t-mass 300/500 digital
Usage: t-mass 300/500 digital. Valid for approvals acc. feature 010. ISEM module V305-02.
-
-
-
Nr 39 Order code 71185788
Kit T-DAT, 100/300/400/500/500 digital
Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Prosonic Flow/t-mass 300, 500 digital, Promag 400(C). (C) = generation index C.
-
-
-
Nr 33 Order code XPD0054-
ISEM electr.mod., t-mass 500 digital
Usage: t-mass 500 digital. Valid for approvals acc. feature 010. ISEM module V305-00.
-
-
-
Nr 34 Order code XPD0037-
-
-
-
Nr 46 Order code 71323006
Kit ISEM ribbon cable, 500 digital
Usage: Promag/Promass/t-mass 500 digital, sensor connection housing.
-
-
-
Nr 35 Order code XPD0038-
-
-
-
Nr 50 Order code XPD0031-
-
-
-
Nr 45 Order code 71323077
Kit terminal option A, 500 dig., Non-haz
Usage: transmitter housing Alu/polycarbonate, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.
-
Nr 45 Order code 71327820
Kit terminal option C, 500 dig., Non-haz
Usage: transmitter housing Alu/polycarbonate, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.
-
-
-
Nr 20 Order code 71384170
Kit cover, alu,Promag 400(C),500 digital
Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: cover Alu complete included O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF, wire with screw lock 1,5x150.
-
Nr 20 Order code 71408508
Kit cover, polycarb., 500 digital
Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing polycarbonate. Consists of: Cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.
-
-
-
Nr 70 Order code 71278078
Kit cover gasket, alu,400(C),500 digital
Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: 10x O-Ring 196,40x3,53 HNBR, default and -50oC/-58oF.
-
Nr 70 Order code 71278077
Kit 10 cover gasket, polycarbonate
Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing polycarbonate. Consists of: 10x O-Ring 196,44x3,53 VMQ.
-
-
-
Nr 24 Order code 71228796
Kit cover, remote, Alu
Usage: Promag 400(C) = generation index C, Promag 500, Promag/Promass/Prosonic Flow/t-mass 500 digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.
-
Nr 24 Order code 71323050
Kit cover, remote, Alu, -50oC
Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 FVMQ, -50oC/-58oF.
-
-
-
Nr 73 Order code 71323051
Kit housing gaskets, remote, Alu
Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor.
-
Nr 73 Order code 71323052
Kit housing gaskets, remote, Alu, -50oC
Usage: Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 FVMQ for cover, -50oC/-58oF, gasket FVMQ for housing/sensor, -50oC/-58oF.
-
-
-
Nr 24 Order code 71323063
Kit cover, remote, cast, Ex
Usage: Promag/Promass 500, Promag/Promass/Prosonic Flow/t-mass 500 digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.
-
Nr 24 Order code 71323064
Kit cover, remote, cast, -50oC, Ex
Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.
-
-
-
Nr 73 Order code 71323065
Kit housing gaskets, remote, cast, Ex
Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 HNBR for cover, O-Ring 88,50x3,53HNBR for housing/sensor
-
Nr 73 Order code 71323066
Kit housing gaskets,remote,cast,-50oC,Ex
Usage: Promass 500, Promass/Prosonic Flow/t-mass 500digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 FVMQ for cover, -50oC/-58oF, O-Ring 88,50x3,53 FVMQ for hous./sensor, -50oC/-58oF.
-
-
-
Nr 13 Order code 71276494
Kit securing clamp, screw
Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass/Prosonic Flow/t-mass 500 digital. Consists of: cover clamp, screw M4x16.
-
-
-
Nr 82 Order code 71228792
Kit display protec., 400(C)/500 digital
Usage: Promag 400(C) = generation index C, Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing Alu. Consists of: display protection 1.4301, installation material.
-
-
-
Nr 87 Order code 71343504
Kit weather protection cover,500 digital
Usage: Promag/Promass/Prosonic Flow/t-mass 500 digital, transmitter housing. Consists of: weather protection cover 4404.
-
-
-
Order code 71346427
Pipe Mounting kit Transmitter 500digital
-
Order code 71351317
Kit wireless antenna extended range
Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.
-
Order code 6X5BXX-
-
Order code DK6012-
Sensor cable set, t-mass 500
Connection Cable (analog and digital) between Sensor Junction Housing and Transmitter for Remote Devices of Proline 500.
-
Order code DK6ML-
Cold tap, atmospheric pressure, t-mass
Usage: t-mass 65I, 6BAB, 6TAB, 6I3B, 6I5B. For insertion version. For mounting and extracting the device at atmospheric pressure. Min. insertion length: 335mm (13in).
-
Order code DK6003-
Hot tap, process pressure, 300/500
Usage: t-mass 6I3B, 6I5B Insertion and withdrawal of sensor under pressure without process interruption.
-
Order code DK6004-
Plate conditioner 35 hole, t-mass
Usage: t-mass I 300/500 -200oC...+400oC / -330...+750oF
-
Order code XPRFID-
-