Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Memosens CPF82E

Product picture of: Memosens CPF82E

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

ORP comb. sensor, Memosens 2.0.
Junction: PTFE.
Signal transmission: Digital.
Reference system: Ag/AgCl, Gel,
double chamber.
Standard applications in process
and environmental.
ORP element: platinum.

Features and specifications

Back

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Flotation, leaching, neutralization, outlet monitoring

  • Characteristic

    Resistent against electrolyte poisoning and dirt repellent gel-electrode including process connection NPT 3/4"

  • Measurement range

    -1500mV to +1500mV

  • Measuring principle

    Gel-compact electrode with double chamber reference system, potassium nitrate bridge electrolyte and PTFE-diaphragm, platinum ring

  • Design

    Compact electrode in PPS housing with NPT3/4" process connection

  • Material

    Housing: PPS
    ORP electrode: platinum ring

    Double chamber reference system: KNO3 and KCl/AgCl

  • Dimension

    Diameter: 22 mm (0.87 inch)
    Length: 150 mm (5.91 inch)

  • Process temperature

    0 to 80 °C (32 to 170 °F)

  • Process pressure

    1 to 10 bar abs at 80 °C
    (15 to 145 psi abs at 176 °F)

  • Temperature sensor

    NTC

  • Ex certification

    (optional) FM IS NI Cl. I Div.1&2, Groups A-D

  • Connection

    Process connection: NPT 3/4"
    Memosens plug

  • Ingres protection

    IP 68

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes