Float Gauge LTC2230

Product picture of: Float Gauge LTC2230

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Servo / Float Tank Gauging

  • Characteristic / Application

    Level measurement for small-sized
    and underground tanks, indicator
    facing 45° upwards

  • Specialities

    Mechanical display

  • Accuracy

    ±30mm(1=1g/ml)

    (±1.18")

  • Ambient temperature

    -20 °C ... 60 °C

    (-4 °F ... 140 °F)

  • Process temperature

    -200°C ... 200°C

    (-328°F ... 392°F)

  • Process pressure absolute / max. overpressure limit

    1 bar abs...1.2 bar abs

    15 psi... 17 psi

  • Main wetted parts

    SS400

  • Process connection

    Flange, JIS, ASME

  • Max. measurement distance

    10m (33ft)

  • Options

    Transmitter

  • Application limits

    Measuring liquid density: 0.5 - 2.0 g/cm3

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor