HANNOVER MESSE 2019

#empowerthefield – unleashing the potential

At the 2019 Hannover Messe Endress+Hauser will be demonstrating how you can unleash the potential of your field-level device data. Discover many more exciting new products and solutions in addition to the potential offered at the field level.

  • Date
    20.04.2020 - 24.04.2020
  • Offered language
    German
  • Location
    Messegelände
    30521 Hannover
    Germany
  • Hall and booth number

    Hall 11, Booth C43

  • Location

#empowerthefield – unleashing the potential

©Endress+Hauser

Our exhibition will focus on the smart use of data and information from field-level devices, and demonstrate how to unleash the vast potential hidden in process plants. Innovative diagnostic information generated by Heartbeat Technology, a broad portfolio of digital interfaces and connectivity modules coupled with the Netilion IIoT ecosystem form the basis for this. For more efficiency through predictive maintenance.

113 GHz + your wavelength

©Endress+Hauser

From the sum of 113 GHz, we respond to any of your applications with the appropriate radar frequency. In terms of engineering, we supply the complete portfolio of radar instruments to you and optimize your process automation. On a personal note, we tune into your wavelength to understand what exactly it is that you need for your specific processes.The range of radar measurement devices is completed with the addition of the Micropilot FMR60, FMR62 and FMR67.

The new range is developed in compliance with IEC 61508 and therefore fulfills the strictest safety requirements. In addition, the new Micropilot FMR6x is part of the first generation of devices which – like many flowmeters from Endress+Hauser – supports Heartbeat Technology.

More information on 113Ghz >>>

New: Bluetooth® upgrade available for all radar devices. Just connect your Endress+Hauser radar device with the new Bluetooth® module and the SmartBlue app.

More information >>>

Proline 300/500 flowmeters – clever and fit for the future

©Endress+Hauser

Proline 300/500 represents industry-optimized flow measurement technology with an extended area of use and improved performance. With its simply clever device concept, it enables fast, simple planning and safe operation and maintenance.

  • The Industry 4.0-ready concept with integrated Wi-Fi, web and OPC-UA servers and new device and process diagnostic parameters means that these measuring points are Industry 4.0-ready and fit for the future

  • Integrated industry safety concepts ensure high process and product reliability

  • Heartbeat Technology reduces costs and increases safety thanks to the simple device check without having to remove the device, and extends the recalibration cycles

  • HistoROM data management guarantees that data is secure, makes measuring operations as transparent as possible and avoids the need for reconfiguration after component replacement

Click here for additional information >>>

Service as a key to success

©Endress+Hauser

Efficiently planning, setting up and operating plants. With our wide range of services, you can make the most of your plant’s potential. With over 60 years‘ experience, Endress+Hauser not only possesses comprehensive expertise on the field level, but can also open up the entire spectrum of process automation services for you.

From plant planning and engineering through to procurement, installation and commissioning, all the way to maintenance and calibration services, we offer you tailor-made services for the entire life cycle of your plant.

More Information >>>

We measure. We automate.

©contrastwerkstatt - stock.adobe.com

Regardless of whether you are operating plants or constructing them: We offer tailored solutions for all phases in the life cycle of a plant. Starting with the design of the devices and the programming of the automation system, through to the commissioning and training your employees – benefit from our expertise and you can guarantee smooth processes.
Save yourself effort and time that you can put back into your core business.

Click here for additional information >>>

Heartbeat Technology – taking the pulse of your measurement

©Endress+Hauser

Imagine if your measuring devices had their own pulse. This would indicate to you how reliably they are running and what you could do to improve the performance of your processes. Heartbeat Technology brings devices to life: It provides you with diagnosis, verifies the performance of your devices and monitors all process data for your strategies for the purposes of predictive maintenance and process optimization.

Click here for additional information >>>

Liquiphant FTL51B - Successful, reliable and easy to use

It is ideal for applications in which float switches or optical sensors were previously used. The Liquiphant works in areas in which other measuring principles cannot be used due to conductivity, deposits, turbulence, flows or air bubbles.

  • Established and universal measuring principle – for use in all liquids

  • Simple commissioning – no need to calibrate to media

  • Highest safety thanks to permanent self-monitoring for corrosion or deposits, for example

  • Minimized effort – proof-testing without removing the device or interrupting the process

The new iTHERM ModuLine TM1xx portfolio

Consists of modular temperature assemblies for both basic and challenging applications. It can be used wherever reliable, accurate and stable temperature measurement is required, and where valuable additional information needs to be generated and used.

  • Maximum process reliability and plant availability thanks to secondary containment

  • Simple, reliable operation using Bluetooth

  • Maximum process reliability and response times that are four times faster thanks to innovative thermowell design

Picomag W 300 - Compact version for utilities

The specialist for water and wastewater applications

  • Web server and WiFi integrated for simple device operation and configuration

  • International drinking water approvals (KTW/W270, ACS, NFS 61, WRAS BS6920)

  • Reliable measurement – precise measured values even with 0 x DN inlet run thanks to inserted sensor

  • Verification without the need for removal with Heartbeat Technology

Gammapilot FMG50 - Reliable, efficient and compact

The FMG50 Gammapilot is used where other measuring principles reach their limits, e.g. in applications involving high pressure, high temperature, corrosiveness,
toxicity or abrasion. Without coming into contact with the medium, the FMG50 Gammapilot reliably takes measurements from outside, through the wall of all kinds of process containers,
e.g. reactors, autoclaves, separators, acid cisterns, mixers,cyclones and cupola furnaces.

  • Compact transmitter: All measuring tasks can be completed with just a single two-wire device

  • International drinking water approvals (KTW/W270, ACS, NFS 61, WRAS BS6920)

  • Greatest availability, reliability and safety, even in extreme process and environmental conditions

  • Minimized effort for installation and commissioning

  • Verification and diagnostics including documentation without interrupting the process

pH-ISFET Elektroden CPS77D - Liquid analysis

Product safety for the food and life sciences industry

  • Gel electrolyte with bacteria-proof, microporous ceramic junction

  • Meets the most stringent hygienic requirements

  • Five times higher CIP stability than conventional ISFET pH sensors

  • Meet all food-related requirements in accordance with EHEDG, 3-A, EU1935/2004 and FDA, comply
    with USP87, USP88 Class VI, USP381, USP661 and are TSE/BSE-free

  • Glass-free pH sensor; unbreakable PEEK shaft

Deutsche Messe AG

Our partner booths

We are also co-exhibiting with the ODVA on the topic of EtherNet/IP:
Hall 11, Booth E58

We are also co-exhibiting with PROFIBUS&PROFINET International on the topics of PROFINET, IO-Link and PROFIBUS:
Hall 9, Booth D69

Digital fair guide

©Endress+Hauser

Get access to the Endress+Hauser fair guide by opening the web app and get all the information you need on your smartphone instantly.
No download necessary.
Scan the QR code or clickn on the link below:

Digital fair guide >>>>

Product highlights