The large kit for water quality detection
Food & Beverage Kit, Type Water Quality Detect L
Simple, fast, and on-site detection of six key quality parameters with our advanced testing kit.
Benefits
Expanded testing capabilities: Detect a wide range of six quality parameters
Efficient workflow: Easy workflow that delivers results right when you need them
On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory
Versatile system: Use one Device to expand your testing opportunities
Risk Minimization: Identify and address potential problems in production, the final product, or cooling water
Functionality
The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!
It contains the following components:
Sample preparation (10x)
Simple handling steps with minimal effort
Fast sampling
Enables the analysis of many different sample types
All necessary materials are included
Detection Module (10x)
Microfluidic cartridge for fully automated DNA extraction and qPCR
Operated in Device BAB00
Product details
Quality parameters
Enterobacteriaceae
Enterococci
E. coli
Clostridium perfringens
Pseudomonas aeruginosa
Legionella spp.
Sample types
Swab samples
Water samples
Beer samples (including dark beer)
Samples of non-alcoholic beer and shandy
Enrichment samples
Colonies from culture plate
Analysis
Qualitative ("detected"/"not detected")
In addition to packaging as a Kit, we also offer the option of ordering the Detection Modules and individual workflow specific items for sample preparation in packs of 10 (see Ordering options).
Ordering options
Kit
Kit for 10 reactions: BKB00-B07A1
Individual orders
10x Detection Module: BDB00-B07A1
10x material for workflow with swab (colonies, swabs, enrichment): BPB00-E00A1
10x material for workflow for liquids (excluding dark beers and shandies): BPB00-D00A1
Additional module for dark beers and shandies: BCB00-B00A4
FAQ
More information on handling and other product details, such as the approved sample types, can be found in the FAQ. This document is updated regularly.
How to order the Kit Water Quality Detect L?
Please use the contact form to request a non-binding offer.