The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

E-direct Shop

E-direct complements our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Proline Prowirl O 200
Vortex flowmeter

Flowmeter optimized for requirements of high-pressure mating pipes

  • Proline Prowirl O 200 Vortex flowmeter ©Endress+Hauser
  • Prowirl O 200 with mounted pressure measuring unit for gases and liquids ©Endress+Hauser

    Prowirl O 200 with mounted pressure measuring unit for gases and liquids (can be rotated through 360 °)

  • Unboxing and commissioning of Proline Prowirl 200 vortex flowmeter with integrated temperature and pressure measurement

  • Prowirl O 200 with mounted pressure measuring unit for steam ©Endress+Hauser

    Prowirl O 200 with mounted pressure measuring unit for steam (can be rotated through 360 °)

  • The Vortex Flow Measuring Principle

  • HistoROM data storage concept

  • This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.

Prowirl O is ideally suited for reliable process control in demanding gas and steam applications with high process pressure. Moreover, its design ensures maximum safety in main and ancillary processes. With genuine loop-powered technology, Prowirl O 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.

Benefits

  • Better process control – integrated temperature and pressure measurement for steam and gases

  • Increased mechanical integrity for flow measurement – special sensor design

  • Same accuracy down to Re 10 000 – most linear Vortex meter body

  • Long-term stability – robust drift-free capacitive sensor

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Field of application

  • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

  • The specialist for applications with high process pressure.

Device properties

  • Saturated steam mass flow up to PN 250 (Class 1500)

  • Full compliance with NACE (MR0175/MR0103)

  • Flexible positioning of pressure cell

  • Display module with data transfer function

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Contact

Endress+Hauser GmbH
Lehnergasse 4 1230 Wien , Austria
Tel.: +43 (0)1 880 56 0
Fax: +43 (0)1 880 56 335
Send email www.at.endress.com

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close