Suchen Sie nach Key Words, einem Bestell- oder Produktcode oder einer Seriennummer, z. B. „CM442“ oder „Technische Information“
Geben Sie mindestens 2 Zeichen ein, um die Suche zu starten.
Product picture T53 Explosion proof TC Thermometer, modular design - US style

T53
Explosion proof TC thermometer, US style

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

T53
please wait
Preise werden geladen
Preis zur Zeit nicht verfügbar
Price on request
from CHF ??.-

Spezifikation im Überblick

  • Genauigkeit

    Standard gem. ASTM E-230
    Special gem. ASTM E-230

  • Ansprechzeit

    abhängig vom Aufbau
    63% rt = 15,0 s

  • Max. Prozessdruck (statisch)

    Standard gem. ASTM E-230
    Special gem. ASTM E-230

  • Arbeitsbereich

    Typ T:
    -270 °C ...370 °C
    (-454 °F ...698 °F)
    Typ J:
    -210 °C ...720 °C
    (-346 °F ...1.328 °F)
    Typ E:
    -270 °C ...820 °C
    (-454 °F ...1.508 °F)
    Typ K:
    -270 °C ...1.150 °C
    (-454 °F ...2.102 °F)
    Typ N:
    -270 °C ...1.150 °C
    (-454 °F ...2.102 °F)

  • Max. Eintauchlänge auf Anfrage

    bis 22,5" (571 mm)
    andere auf Anfrage

Anwendungsgebiet

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

The sensor assembly can be used in process industries such as:

  • Chemicals

  • Petrochemical

  • Refineries

  • Offshore Platforms

Vorteile

  • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

  • Remove and install straight out of the box!

  • Improved galvanic isolation on most devices (2 kV)

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution

  • All iTEMP transmitters provide long term stability ≤0.05% per year

please wait Loading alternative products